ADR510

PRODUCTION

1.0 V Precision Low Noise Shunt Voltage Reference

Part Models
1
1ku List Price
Starting From $0.79

Part Details

  • Precision 1.000 V voltage reference
  • Ultracompact 3 mm × 3 mm
    SOT-23 package
  • No external capacitor required
  • Low output noise:
    4 μVP-P (0.1 Hz to 10 Hz)
  • Initial accuracy:
    ±0.35% maximum
  • Temperature coefficient:
    70 ppm/°C maximum
  • Operating current range:
    100 μA to 10 mA
  • Output impedance:
    0.3 Ω maximum
  • Temperature range:
    −40°C to +85°C
ADR510
1.0 V Precision Low Noise Shunt Voltage Reference
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed