ADR395

PRODUCTION

5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown

Part Models
2
1ku List Price
Starting From $1.14

Part Details

  • Compact 5-lead TSOT package
  • Low temperature coefficient
    • B grade: 9 ppm/°C
    • A grade: 25 ppm/°C
  • Initial accuracy
    • B grade: ±4 mV maximum (ADR391)
    • A grade: ±6 mV maximum
  • Ultralow output noise: 5 μV p-p (0.1 Hz to 10 Hz)
  • Low dropout: 300 mV
  • Low supply current
    • 3 μA maximum in shutdown
    • 140 μA maximum in operation
  • No external capacitor required
  • Output current: 5 mA
  • Automotive grade available
  • Wide temperature range: −40°C to +125°C
ADR395
5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed