ADR293

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise, Micropower 5.0 V Precision Voltage Reference

Part Models
6
1ku List Price
Starting From $2.91

Part Details

  • 6.0 V to 15 V supply range
  • Supply current: 15 μA maximum
  • Low noise: 15 μV p-p typical (0.1 Hz to 10 Hz)
  • High output current: 5 mA
  • Pin-compatible with the REF02/REF19x

ADR293-EP supports defense and aerospace applications (AQEC standard)

ADR293
Low Noise, Micropower 5.0 V Precision Voltage Reference
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3450 PRODUCTION Micro-Power, High-Accuracy 5.0V Voltage Reference
ADR3550 RECOMMENDED FOR NEW DESIGNS Micropower, Precision, Auto Qualified 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed