ADN2880

Obsolete

3.2 Gbps 3.3V Low Noise TIA for Small Form Factors

Part Models
1
1ku List Price
price unavailable

Part Details

  • Bandwidth: 2.5 GHz
  • Optical sensitivity: −24.2 dBm
  • Differential transimpedance: 4400 V/A
  • Power dissipation: 70 mW
  • Differential output swing: 260 mV p-p
  • Input overload current: 4.3 mA p-p
  • On-chip RSSI function
  • Low frequency cutoff: 20 kHz
  • On-chip PD filter: RF = 200 Ω, CF= 20 pF
  • Die size: 0.7 mm x 1.2 mm
ADN2880
3.2 Gbps 3.3V Low Noise TIA for Small Form Factors