ADM810

PRODUCTION

Microprocessor Supervisory Circuit in 3-Lead SOT-23 & SC70, Active-High Push-Pull Output

Part Models
10
1ku List Price
Starting From $0.75

Part Details

  • Specified over Temperature
  • Low Power Consumption (17 µA)
  • Precision Voltage Monitor: 2.5 V, 3 V, 3.3 V, 5 V Options
  • Reset Assertion Down to 1 V VCC
  • 140 ms Min Power-On Reset Push-Pull RESET Output
  • SC70 and SOT-23 Packages
ADM810
Microprocessor Supervisory Circuit in 3-Lead SOT-23 & SC70, Active-High Push-Pull Output