ADL5317

PRODUCTION

Avalanche Photodiode Bias Controller and Wide-range (5 nA - 5 mA) Current Monitor

Part Details

  • Accurately sets avalanche photodiode bias voltage
    Wide bias range from 6 V to 75 V set using 3 V compatible control interface
  • Monitors photodiode current (5:1 ratio) over 6 decades
    Linearity 0.5% from 10 nA to 1 mA, 1% from 5 nA to 5 mA
  • Over-current protection and over-temperature shutdown
  • Allows using a fixed high-voltage switcher, reducing supply decoupling and low-pass filtering requirements, thereby leading to low noise transceiver design
  • Miniature 16-lead chip scale package (LFCSP 3mm × 3mm)

ADL5317
Avalanche Photodiode Bias Controller and Wide-range (5 nA - 5 mA) Current Monitor
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
EVAL-ADL5317
ADL5317 Evaluation Board

Latest Discussions

Recently Viewed