ADL5306

PRODUCTION

60 dB-RANGE (100 nA-100 µA) Low-Cost Logarithmic Converter

Part Models
2
1ku List Price
Starting From $5.59

Part Details

  • Optimized for fiber optic photodiode interfacing
  • Measures current over 3 decades
    Law conformance 0.1 dB from 100 nA to 100 µA
  • Single- or dual-supply operation (3 V to ±5.5 V total)
  • Nominal slope of 10 mV/dB (200 mV/decade)
  • Nominal intercept of 1 nA (set by external resistor)
    Optional adjustment of slope and intercept
  • Full log-ratio capabilities
  • Temperature stable
  • Rapid response time for a given current level
  • Miniature 16-lead chip scale package
    (LFCSP 3 mm × 3 mm)
  • Low power: ~5 mA quiescent current
ADL5306
60 dB-RANGE (100 nA-100 µA) Low-Cost Logarithmic Converter
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
EVAL-ADL5306
ADL5306 Evaluation Board

Latest Discussions

Recently Viewed