ADIS16355

Obsolete

High-Precision Tri-Axis Inertial Sensor

Part Details

  • Tri-axis gyroscope with digital range scaling
    ±75°/s, ±150°/s, ±300°/s settings
    14-bit resolution
  • Tri-axis accelerometer
    ±10 g measurement range
    14-bit resolution
  • 350 Hz bandwidth
  • Factory calibrated sensitivity, bias, and alignment −40°C to +85°C
  • Digitally controlled bias calibration
  • Digitally controlled sample rate
  • See data sheet for additional features

Suggested Replacement Parts

ADIS16365 PRODUCTION

Six Degrees of Freedom Inertial Sensor

ADIS16355
High-Precision Tri-Axis Inertial Sensor