AD9958

RECOMMENDED FOR NEW DESIGNS

2-Channel, 500 MSPS DDS with 10-Bit DACs

Part Models
2
1ku List Price
Starting From $28.98

Part Details

  • 2 synchronized DDS channels at 500 MSPS
  • Independent frequency/phase/amplitude control between channels
  • Matched latencies for frequency/phase/amplitude changes
  • Excellent channel-to-channel isolation (>72 dB)
  • Linear frequency/phase/amplitude sweeping capability
  • Up to 16 levels of frequency/phase/amplitude modulation (pin-selectable)
  • 2 integrated 10-bit digital-to-analog converters (DACs)
  • Individually programmable DAC full-scale currents
  • 0.12 Hz or better frequency tuning resolution
  • 14-bit phase offset resolution
  • 10-bit output amplitude scaling resolution
  • Serial I/O port interface (SPI) with 800 Mbps data throughput
  • Software-/hardware-controlled power-down
  • Dual supply operation (1.8 V DDS core/3.3 V serial I/O)
  • Multiple device synchronization
  • Selectable 4× to 20× REFCLK multiplier (PLL)
  • Selectable REFCLK crystal oscillator
  • 56-lead LFCSP
AD9958

2-Channel, 500 MSPS DDS with 10-Bit DACs

Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 19

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1
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
ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD9958

AD9958 Evaluation Board

Product Details

The AD9958 is a multichannel frequency synthesizer that incorporates two synchronous direct digital synthesis (DDS) cores with many user-programmable functions. The evaluation board software provides a graphical user interface for easy communication with the device along with many user-friendly features such as the “mouse-over effect.” Many elements of the software can be clarified by placing your mouse over the element. Figure 19 in the user guide shows how this feature works when users place their mouse over the Ref Clock box. The user guide is intended for use in conjunction with the AD9958 data sheet.

EVAL-AD9958
AD9958 Evaluation Board

Reference Designs

Setup for Phase Coherent FSK Modulator
CN0186 Circuits from the lab

Phase Coherent FSK Modulator

Features and Benefits

  • Switch frequencies without losing phase information
  • Precision tuning range with digital programming
CN0186
Phase Coherent FSK Modulator

Latest Discussions

Recently Viewed