AD9665

PRODUCTION

4-Channel, LVDS, Dual-Output, Laser Diode Driver with Oscillator

Part Models
2
1ku List Price
Starting From $5.17

Part Details

  • Dual, current-controlled output current sources with 4 input channels
  • TTL-selectable output
  • Stable on-chip oscillators with independent frequency and amplitude control
  • TTL- or LVDS-selectable write channel enables negative logic
  • Independent TTL oscillator enables positive logic
  • 170 mA minimum output current for the read channel
  • 510 mA minimum output current for Write
    Channel 1
  • 330 mA minimum output current for Write
    Channel 2
  • 165 mA minimum output current for Write
    Channel 3
  • 950 mA typical total output current
  • Typical rise time/fall time of  0.8 ns
  • Low power consumption
  • Single 5 V power supply (±10%)
AD9665
4-Channel, LVDS, Dual-Output, Laser Diode Driver with Oscillator