AD9511

RECOMMENDED FOR NEW DESIGNS

1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs

Part Models
2
1ku List Price
Starting From $8.72

Part Details

  • Low phase noise phase-locked loop core
    • Reference input frequencies to 250 MHz
    • Programmable dual-modulus prescaler
    • Programmable charge pump (CP) current
    • Separate CP supply (VCP) extends tuning range
  • Two 1.6 GHz, differential clock inputs
  • 5 programmable dividers, 1 to 32, all integers
  • Phase select for output-to-output coarse delay adjust
  • 3 independent 1.2 GHz LVPECL outputs
    • Additive output jitter , 225 fs RMS
  • 2 independent 800 MHz/250 MHz LVDS/CMOS outputs
    • Additive output jitter, 275 fs RMS
    • Fine delay adjust on one output, 5-bit delay words
  • Serial control port
  • Space-saving 48-lead LFCSP

AD9511
1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
Ask a Question

Documentation

Data Sheet 1

Application Note 10

Technical Articles 6

Evaluation Design File 2

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9511 IBIS Models 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9511

AD9511 Evaluation Board

Product Details

The AD9511 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9511. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9511. This allows for a thorough exploration and evaluation of the AD9511’s operation, performance, and capabilities. Note that the AD9511 evaluation board software should be installed before connecting the AD9511 evaluation board to the PC.

The AD9511 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9511.

EVAL-AD9511
AD9511 Evaluation Board

Latest Discussions

Recently Viewed