AD9430

PRODUCTION

12-Bit, 170/210 MSPS 3.3 V A/D Converter

Part Details

  • SNR = 65 dB @ fIN up to 70 MHz @ 210 MSPS
  • ENOB of 10.6 @ fIN up to 70 MHz @ 210 MSPS
  • Excellent Linearity:
    DNL = ±0.3 LSB (Typical)
    INL = ±0.5 LSB (Typical)
  • Two Output Data Options:
    Demultiplexed 3.3 V CMOS Outputs Each @ 105 MSPS
    Interleaved or Parallel Data Output Option
    LVDS at 210 MSPS
  • SFDR = 80 dBc @ fIN up to 70 MHz @ 210 MSPS
  • 700 MHz Full Power Analog Bandwidth
  • Power Dissipation = 1.3 W Typical @ 210 MSPS
  • 1.5 V Input Voltage Range
  • 3.3 V Supply Operation
  • Output Data Format Option
  • Data Sync Input and Data Clock Output Provided
  • Clock Duty Cycle Stabilizer
AD9430
12-Bit, 170/210 MSPS 3.3 V A/D Converter
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 15

Technical Articles 5

Evaluation Design File 2

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9430 IBIS Models 1

AD9430 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed