AD9237

PRODUCTION

12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter

Part Models
2
1ku List Price
Starting From $10.58
Viewing:

Part Details

  • Ultra Low Power
    85mW@20MSPS
    135mW @ 40MSPS
    190mW @ 65MSPS
  • SNR = 66 dBc to Nyquist at 65MSPS
  • SFDR = 80 dBc to Nyquist at 65 MSPS
  • DNL= ±0.7 LSB
  • Differential input with 500 MHz bandwidth
  • Flexible analog input: 1 V p-p to 4 V p-p range
  • See datasheet for additional features

AD9237
12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter
AD9237 Functional Block Diagram AD9237 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

S-Parameter 1

AD9237 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9237 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed