AD9218

PRODUCTION

10-Bit, 40/65/80/105 MSPS 3 V Dual Analog-to-Digital Converter

Part Models
11
1ku List Price
Starting From $12.05

Part Details

  • Dual 10-bit, 40 MSPS, 65 MSPS, 80 MSPS, and 105 MSPS ADC
  • Low power: 275 mW at 105 MSPS per channel
  • On-chip reference and track-and-hold
  • 300 MHz analog bandwidth each channel
  • SNR = 57 dB @ 41 MHz, Encode = 80 MSPS
  • 1 V p-p or 2 V p-p analog input range each channel
  • 3.0 V single-supply operation (2.7 V to 3.6 V)
  • Power-down mode for single-channel operation
  • Twos complement or offset binary output mode
  • Output data alignment mode
  • Pin compatible with the 8-bit AD9288
  • –75 dBc crosstalk between channels

    AD9218-EP Supports Defense and Aerospace Applications (AQEC standard)

AD9218
10-Bit, 40/65/80/105 MSPS 3 V Dual Analog-to-Digital Converter
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
Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9218 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9218 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed