AD8362

PRODUCTION

50 Hz to 3.8 GHz 65d dB TruPwr™ Detector

Part Models
2
1ku List Price
Starting From $8.57
Viewing:

Part Details

  • Complete fully calibrated measurement/control system
  • Accurate rms-to-dc conversion from 50 Hz to 3.8 GHz
  • Input dynamic range of >65 dB: −52 dBm to +8 dBm in 50 Ω
  • Waveform and modulation independent, such as GSM/CDMA/TDMA
  • Linear-in-decibels output, scaled 50 mV/dB
  • Law conformance error of 0.5 dB
  • All functions temperature and supply stable
  • Operates from 4.5 V to 5.5 V at 24 mA
  • Power-down capability to 1.3 mW
AD8362

50 Hz to 3.8 GHz 65d dB TruPwr™ Detector

AD8362-fbl AD8362 pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-AD8362

AD8362 Evaluation Board

Product Details

AD8362-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/50 mA power suppply. The 5 V power supply should be connected to the pins labeled VPOS and AGND. The RF input signal is applied to the SMA connector labeled RFIN and the output voltage is available on the SMA connector labeled VOUT.


EVAL-AD8362
AD8362 Evaluation Board

Latest Discussions

Recently Viewed