AD8314

PRODUCTION

RF Detector / Controller, 100 MHz TO 2.7 GHz, 45 dB

Part Models
4
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • Complete RF detector/controller function
  • Typical range –58 dBV to –13 dBV –45 dBm to 0 dBm, re 50 Ω
  • Frequency response from 100 MHz to 2.7 GHz
  • Rapid response: 70 ns to a 10 dB step
  • Temperature-stable linear-in-dB response
    Accurate to 2.7 GHz
  • Low power: 12 mW at 2.7 V
  • Power-down to 20 µA
AD8314
RF Detector / Controller, 100 MHz TO 2.7 GHz, 45 dB
AD8314-fbl AD8314 Pin Configuration AD8314 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8314

AD8314 Evaluation Board

Product Details

AD8314ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).

AD8314-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).

EVAL-AD8314
AD8314 Evaluation Board

Latest Discussions

Recently Viewed