AD8139
RECOMMENDED FOR NEW DESIGNSLow Noise, Rail-to-Rail, Differential ADC Driver
- Part Models
- 6
- 1ku List Price
- Starting From $4.86
Part Details
- Fully differential
- Low noise
- 2.25 nV/√Hz
- 2.1 pA/√Hz
- Low harmonic distortion
- 98 dBc SFDR at 1 MHz
- 85 dBc SFDR at 5 MHz
- 72 dBc SFDR at 20 MHz
- High speed
- 410 MHz, 3 dB BW (G = 1)
- 800 V/µs slew rate
- 45 ns settling time to 0.01%
- 69 dB output balance at 1 MHz
- 80 dB dc CMRR
- Low offset: ±0.5 mV maximum
- Low input offset current: 0.5 µA maximum
- Differential input and output
- Differential-to-differential or single-ended-to-differential operation
- Rail-to-rail output
- Adjustable output common-mode voltage
- Wide supply voltage range: 5 V to 12 V
- Available in a small SOIC package and an 8-lead LFCSP
The AD8139 is an ultralow noise, high performance differential amplifier with rail-to-rail output. With its low noise, high SFDR, and wide bandwidth, it is an ideal choice for driving analog-to-digital converters (ADCs) with resolutions to 18 bits. The AD8139 is easy to apply, and its internal common-mode feedback architecture allows its output common-mode voltage to be controlled by the voltage applied to one pin. The internal feedback loop also provides outstanding output balance as well as suppression of even-order harmonic distortion products. Fully differential and single-ended-to-differential gain configurations are easily realized by the AD8139. Simple external feedback networks consisting of four resistors determine the closed-loop gain of the amplifier.
The AD8139 is manufactured on the proprietary Analog Devices, Inc., second-generation XFCB process, enabling it to achieve low levels of distortion with input voltage noise of only 2.25 nV/√Hz.
The AD8139 is available in an 8-lead SOIC package with an exposed paddle (EP) on the underside of its body and a 3 mm × 3 mm LFCSP. It is rated to operate over the temperature range of −40°C to +125°C.
Applications
- ADC drivers to 18 bits
- Single-ended-to-differential converters
- Differential filters
- Level shifters
- Differential PCB drivers
- Differential cable drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Tutorial 3
Product Selection Guide 1
Analog Dialogue 2
Rarely Asked Question Page 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8139ACPZ-R2 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8139ACPZ-REEL | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8139ACPZ-REEL7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8139ARDZ | 8-Lead SOIC w/ EP | ||
AD8139ARDZ-REEL | 8-Lead SOIC w/ EP | ||
AD8139ARDZ-REEL7 | 8-Lead SOIC w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
AD8139ACPZ-R2 | PRODUCTION | |
AD8139ACPZ-REEL | PRODUCTION | |
AD8139ACPZ-REEL7 | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
AD8139ACPZ-R2 | PRODUCTION | |
AD8139ACPZ-REEL | PRODUCTION | |
AD8139ACPZ-REEL7 | PRODUCTION | |
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD8139ARDZ | PRODUCTION | |
AD8139ARDZ-REEL | PRODUCTION | |
AD8139ARDZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolSPICE Model 1
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open Tool