AD7928

PRODUCTION

8-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP

Part Models
4
1ku List Price
Starting From $6.41

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for AVDD of 2.7 V to 5.25 V
  • Low Power:
    6.0 mW max at 1 MSPS with 3 V supply
    13.5 mW max at 1 MSPS with 5 V supply
  • Eight (single-ended) inputs with sequencer
  • Wide input bandwidth: AD7928, 70 dB min SINAD at 50 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface SPI®/QSPI/MICROWIRE/DSP compatible
AD7928
8-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Input Bias Current Op Amps (≤100 pA) 1
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7928

AD7928 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7928
  • On-board power supplies
  • Standalone capabilitySystem demonstration platform (SDP) compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from AD7928 product page)

Product Details

The EVAL-AD7928SDZ is a full featured evaluation board that allows the user to easily evaluate all the features of the AD7928 analog-to-digital converter (ADC). The evaluation board can be controlled by the

EVAL-SDP-CB1Z SDP board via a 120-way SDP connector (J102). The SDP board allows the evaluation board to be controlled through the USB port of a PC using the AD7928 evaluation software, which is available for download from the product page or from the installer CD included in the evaluation board kit.

On-board components include the following:
  • ADP1613: 20 V, 2 A, step up, dc-to-dc regulator
  • ADP7104ARDZ-5.0: 5 V, low noise LDO
  • AD780: high precision, band gap voltage reference
  • ADG3308: bidirectional logic level translator
  • AD8022: dual high speed, low noise operational amplifier
  • AD8066: dual FastFET™, low noise operational amplifier
  • ADA4000-2: dual low cost, precision JFET input operational amplifier
  • ADM1185: quad voltage monitor and sequencer
  • ADP3303: high accuracy anyCAP®, 200 mA, low dropout linear regulator

Evaluation Kit Contents
EVAL-AD7928SDZ evaluation board
Evaluation software CD for the AD7928
Mains power supply adapter
Screw/nut kit

Additional Equipment Needed
EVAL-SDP-CB1Z system demonstration platform
PC running Windows Vista or Windows 7 with USB 2.0 port
Signal source
SMB cables
USB cable


Online Resources

Documents Needed
AD7928 data sheet
EVAL-AD7928SDZ user guide

Required Software
AD7928 evaluation software
Design and Integration Files
Schematics, layout files, bill of materials

EVAL-AD7928
AD7928 Evaluation Board

Latest Discussions

Recently Viewed