AD7859

PRODUCTION

3 V to 5 V Single Supply, 200 kSPS 8-Channel, 12-Bit, Parallel Sampling ADCs

Part Models
6
1ku List Price
Starting From $9.32

Part Details

  • Normal Operation
    AD7859: 15 mW (VDD = 3 V)
    AD7859L: 5.5 mW (VDD = 3 V)
  • Using Automatic Power-Down After Conversion (25 µW)
    AD7859: 1.3 mW (VDD = 3 V 10 kSPS)
    AD7859L: 650 µW (VDD = 3 V 10 kSPS)
  • Specified for VDD of 3 V to 5.5 V
  • AD7859–200 kSPS
  • AD7859L–100 kSPS
  • System and Self-Calibration
  • Flexible Parallel Interface:
    16-Bit Parallel/8-Bit Parallel
  • 44-Pin PQFP and PLCC Packages
AD7859
3 V to 5 V Single Supply, 200 kSPS 8-Channel, 12-Bit, Parallel Sampling ADCs