AD780

PRODUCTION

2.5 V/3.0 V High Precision Reference

Part Models
10
1ku List Price
Starting From $7.00

Part Details

  • Pin programmable 2.5 V or 3.0 V output
  • Ultralow drift: 3 ppm/°C max
  • High accuracy: 2.5 V or 3.0 V ±1 mV max
  • Low noise: 100 nV/√Hz
  • Noise reduction capability
  • Low quiescent current: 1 mA max
  • Output trim capability
  • Plug-in upgrade for present references
  • Temperature output pin
  • Series or shunt mode operation (±2.5 V, ±3.0 V)
AD780
2.5 V/3.0 V High Precision Reference
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed