AD7714

PRODUCTION

CMOS, 3V/5V, 500 µA, 24-Bit Sigma-Delta, Signal Conditioning ADC

Part Models
18
1ku List Price
Starting From $14.29

Part Details

  • Charge Balancing ADC
    24 Bits No Missing Codes
    0.0015% Nonlinearity
  • Five-Channel Programmable Gain Front End
    Gains from 1 to 128
    Can Be Configured as Three Fully Differential
    Inputs or Five Pseudo-Differential Inputs
  • Three-Wire Serial Interface
    SPI®, QSPI, MICROWIRE and DSP Compatible
  • 3 V (AD7714-3) or 5 V (AD7714-5) Operation
  • Low Current (350 µA typ) with Power-Down (5 µA typ)
  • Low Noise (<150 nV rms)
  • Low-Pass Filter with Programmable Filter Cutoffs
  • Please see data sheet for additional features
AD7714
CMOS, 3V/5V, 500 µA, 24-Bit Sigma-Delta, Signal Conditioning ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM5403 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality)
Series Voltage References 2
REF43 NOT RECOMMENDED FOR NEW DESIGNS +2.5V Low Power Precision Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7714

AD7714 Evaluation Kit

Product Details

The EVAL-AD7714-3EBZ is a fully featured evaluation Board for the AD7714. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7714
AD7714 Evaluation Kit

Latest Discussions

Recently Viewed