AD7685

PRODUCTION

16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN

Part Models
9
1ku List Price
Starting From $9.19

Part Details

  • 16-bit resolution with no missing codes
  • Throughput: 250 kSPS
  • INL: ±0.6 LSB typical, ±2 LSB maximum (±0.003% of FSR)
  • SINAD: 93.5 dB @ 20 kHz
  • THD: −110 dB @ 20 kHz
  • Pseudo differential analog input range 0 V to VREF with VREF up to VDD
  • No pipeline delay
  • Daisy-chain multiple ADCs, BUSY indicator
  • Single-supply operation 2.3 V to 5.5 V with 1.8 V to 5 V logic interface
  • Serial interface SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Power dissipation:
    1.4 μW @ 2.5 V/100 SPS
    1.35 mW @ 2.5 V/100 kSPS, 4 mW @ 5 V/100 kSPS
  • Standby current: 1 nA
AD7685
16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

AD7685 IBIS Models 1


Evaluation Kits

eval board
EVAL-AD7685-PMDZ

16-Bit, 250 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 16-Bit Analog to Digital Converters
  • 250 kSPS
  • Unipolar, Single-Ended Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

eval board
EVAL-AD7685

AD7685 Evaluation Kit

Product Details

The EVAL-AD7685SDZ is a fully featured evaluation kit for the AD7685. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7685-PMDZ
16-Bit, 250 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7685
AD7685 Evaluation Kit

Reference Designs

Galvanically Isolated, 2-Channel, Simultaneous Sampling, 16-Bit Analog-to-Digital Conversion System with Daisy Chain
CN0194 Circuits from the lab

Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System

Features and Benefits

  • Simultaneous sampling
  • Isolated high speed analog to digital conversion
  • Level shift and attenuates +/- 10 V industrial signal
CN0194
Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System

Latest Discussions

No discussions on AD7685 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed