AD7679

PRODUCTION

18-Bit, 570 kSPS PulSAR® A/D Converter

Part Details

  • 18-bit resolution with no missing codes
  • No pipeline delay (SAR architecture)
  • Differential input range: ±VREF (VREF up to 5 V)
  • Throughput: 570 kSPS
  • INL: ±2.5 LSB max (±9.5 ppm of full scale)
  • Dynamic range : 103 dB typ (VREF = 5 V)
  • S/(N+D): 100 dB typ @ 2 kHz (VREF = 5 V)
  • Parallel (18-,16-, or 8-bit bus) and serial 5 V/3 V interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • On-board reference buffer
  • Single 5 V supply operation
  • Power dissipation: 76 mW @ 500 kSPS; 150 μW @ 1 kSPS
  • 48-lead LQFP or 48-lead LFCSP package
  • Pin-to-pin compatible upgrade of AD7674/AD7676/AD7678
AD7679
18-Bit, 570 kSPS PulSAR® A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD7989-5 PRODUCTION 18-Bit, 500 kSPS PulSAR ADCs in MSOP/LFCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7679

AD7679 Evaluation Board

Product Details

The EVAL-AD7679EDZ is a fully featured evaluation Kit for the AD7679. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7679
AD7679 Evaluation Board

Latest Discussions

Recently Viewed