AD7678

PRODUCTION

18-Bit,100 kSPS PulSAR® A/D Converter

Part Models
3
1ku List Price
Starting From $30.31
Viewing:

Part Details

  • 18-bit resolution with no missing codes
  • No pipeline delay (SAR architecture)
  • Differential input range: ±VREF (VREF up to 5 V)
  • Throughput: 100 kSPS
  • INL: ±2.5 LSB max (±9.5 ppm of full scale)
  • Dynamic range: 103 dB typ (VREF = 5 V)
  • S/(N+D): 100 dB typ @ 2 kHz (VREF = 5 V)
  • Parallel (18-,16-, or 8-bit bus) and serial 5 V/3 V interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • On-board reference buffer
  • Single 5 V supply operation
  • Power dissipation: 18 mW @ 100 kSPS, 180 μW @ 1 kSPS
  • 48-lead LQFP or 48-lead LFCSP package
  • Pin-to-pin compatible upgrade of AD7674/AD7676/AD7679
AD7678
18-Bit,100 kSPS PulSAR® A/D Converter
AD7678-fbl 48-Lead Low Profile Quad Flat Package [LQFP] 48-Lead Lead Frame Chip Scale Package [LFCSP]
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD7989-1 PRODUCTION

18-Bit, 100 kSPS PulSAR ADCs in MSOP/LFCSP

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7678

AD7678 Evaluation Kit

Product Details

The EVAL-AD7678EDZ is a fully featured evaluation Kit for the AD7678. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7678
AD7678 Evaluation Kit

Latest Discussions

Recently Viewed