AD7675

PRODUCTION

16-Bit, 100 kSPS Differential PulSAR® A/D Converter

Part Models
2
1ku List Price
Starting From $20.35
Viewing:

Part Details

  • Throughput: 100 kSPS
  • INL: ±1.5 LSB Max (±0.0015% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
  • S/(N+D): 94 dB Typ @ 45 kHz
  • THD: –110 dB Typ @ 45 kHz
  • Differential Input Range: ±2.5 V
  • Both AC and DC Specifications
  • No Pipeline Delay
  • Parallel (8 Bits/16 Bits) and 
    Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP
    Compatible
  • Single 5 V Supply Operation
  • 15 mW Typical Power Dissipation, 
    15 µW @ 100 SPS

AD7675
16-Bit, 100 kSPS Differential PulSAR® A/D Converter
AD7675 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7675

AD7675 Evaluation Kit

Product Details

The EVAL-AD7675EDZ is a fully featured evaluation Kit for the AD7675. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7675
AD7675 Evaluation Kit

Latest Discussions

Recently Viewed