AD7674

PRODUCTION

18-Bit, 2.5 LSB INL, 800 kSPS, SAR ADC

Part Models
3
1ku List Price
Starting From $44.14
Viewing:

Part Details

  • 18-bit resolution with no missing codes
  • No pipeline delay (SAR architecture)
  • Differential input range: ±VREF (VREF up to 5 V)
  • Throughput
    • 800 kSPS (warp mode)
    • 666 kSPS (normal mode)
    • 570 kSPS (impulse mode)
  • INL: ±2.5 LSB max (±9.5 ppm of full scale)
  • Dynamic range : 103 dB typ (VREF = 5 V)
  • SINAD: 100 dB typ at 2 kHz (VREF = 5 V)
  • Parallel (18-, 16-, or 8-bit bus) and serial 5 V/3 V interface
  • SPI/QSPI™/MICROWIRE/DSP compatible
  • On-board reference buffer
  • Single 5 V supply operation
  • See data sheet for additional features
AD7674
18-Bit, 2.5 LSB INL, 800 kSPS, SAR ADC
AD7674-fbL AD7674 Pin Configuration AD7674 Pin Configuration AD7674 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7674

AD7674 Evaluation Kit

Product Details

The EVAL-AD7674CBZ is a fully featured evaluation kit for the AD7674. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7674
AD7674 Evaluation Kit

Latest Discussions

Recently Viewed