AD7667

PRODUCTION

16-Bit, 1 MSPS PulSAR® Unipolar ADC with Ref

Part Models
4
1ku List Price
Starting From $17.18
Viewing:

Part Details

  • 2.5 V Internal Reference: Typical Drift 3 ppm/ºC
  • Throughput:
    1 MSPS (Warp Mode)
    800 kSPS (Normal Mode)
    666 kSPS (Impulse Mode)
  • INL: ±2.5 LSB Max (±0.0038% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
  • S/(N+D): 88 dB max @ 20 kHz
  • THD: -96 dB max @ 20 kHz
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    87 mW typ @ 666 kSPS, 130 µW @ 1 kSPS without REF
    133 mW typ @1 MSPS with REF
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
    Pin-to-Pin Compatible with PulSAR ADCs
AD7667
16-Bit, 1 MSPS PulSAR® Unipolar ADC with Ref
AD7667 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7667

AD7667 Evaluation Kit

Product Details

The EVAL-AD7667EDZ is a fully featured evaluation Kit for the AD7667. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7667
AD7667 Evaluation Kit

Latest Discussions

Recently Viewed