AD7666
PRODUCTION16-Bit, 500 kSPS PulSAR® Unipolar ADC with Ref
- Part Models
- 2
- 1ku List Price
- Starting From $14.69
Part Details
- 2.5 V Internal Reference:
Typical Drift 3 ppm/ºC Guaranteed Max Drift 15 ppm/ºC - Throughput: 500 kSPS
- INL: ±2.5 LSB Max (±0.0038% of Full Scale)
- 16 Bits Resolution with No Missing Codes
- S/(N+D): 88 dB max @ 20 kHz
- THD: -96 dB max @ 20 kHz
- Analog Input Voltage Range: 0 V to 2.5 V
- No Pipeline Delay
- SPI®/QSPI™/MICROWIRE™/DSP Compatible
- Parallel and Serial 5 V/3 V Interface
- Single 5 V Supply Operation
- Power Dissipation:
66 mW typ, 132 µW @ 1 kSPS
without REF 81 mW typ with REF - Package:
48-Lead Quad Flat Pack (LQFP)
48-Lead Chip Scale Package (LFCSP)
Pin-to-Pin Compatible with
PulSAR® ADCs
The AD7666 is a 16-bit, 500 kSPS, charge redistribution SAR analog-to-digital converter that operates from a single 5 V power supply. The part contains a high speed, 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports. The AD7666 is hardware factory-calibrated and comprehensively tested to ensure ac parameters such as signal-to-noise ratio (SNR) and total harmonic distortion (THD), in addition to the more traditional dc parameters of gain, offset, and linearity.
The AD7666 is available in a 48-lead LQFP and a tiny 48-lead LFCSP, with operation specified from –40°C to +85°C.
PRODUCT HIGHLIGHTS
- Fast Throughput.
The AD7666 is a 500 kSPS, charge redistribution, 16-bit SAR ADC with internal error correction circuitry. - Superior INL.
The AD7666 has a maximum integral nonlinearity of 2.0 LSB with no missing 16-bit codes. - Internal Reference.
The AD7666 has an internal reference with a typical temperature drift of 3 ppm/°C. - Single-Supply Operation.
The AD7666 operates from a single 5 V supply. Its power dissipation decreases with throughput. - Serial or Parallel Interface.
Versatile parallel or 2-wire serial interface arrangement is compatible with both 3 V and 5 V logic.
APPLICATIONS
- Data acquisition
- Medical instruments
- Digital signal processing
- Spectrum analysis
- Instrumentation
- Battery-powered systems
- Process control
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7666ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7666ASTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7666ASTZ | PRODUCTION | |
AD7666ASTZRL | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7666ASTZ | PRODUCTION | |
AD7666ASTZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7666ASTZ | PRODUCTION | |
AD7666ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD7988-5 | PRODUCTION | 16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP |