AD7665
PRODUCTION16-Bit 570 kSPS Bipolar PulSAR® ADC
- Part Models
- 3
- 1ku List Price
- Starting From $23.32
Part Details
- Throughput
570 kSPS (Warp Mode)
500 kSPS (Normal Mode) - INL: ±2.5 LSB Max (± 0.0038% of Full Scale)
- 16-Bit Resolution with No Missing Codes
- S/(N+D): 90 dB Typ @ 180 kHz
- THD: –100 dB Typ @ 180 kHz
Analog Input Voltage Ranges
Bipolar: ±10 V, ±5 V, ±2.5 V
Unipolar: 0 V to 10 V, 0 V to 5 V, 0 V to 2.5 V
- Both AC and DC Specifications
- No Pipeline Delay
- Parallel (8/16 Bits) and Serial 5 V/3 V Interface
- SPI®/QSPI™/MICROWIRE™/DSP Compatible
- Single 5 V Supply Operation
- Power Dissipation
64 mW Typical
15 µW @ 100 SPS - Power-Down Mode: 7 μW Max
The AD7665 is a 16-bit, 570 kSPS, charge redistribution SAR, Analog-to-Digital Converter that operates from a single 5 V power supply. It contains a high-speed 16-Bit sampling ADC, a resistor input scalar, which allows various input ranges, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports.
The AD7665 is hardware factory calibrated and is comprehensively tested to ensure such ac parameters as signal-to-noise ratio (SNR) and total harmonic distortion (THD), in addition to the more traditional dc parameters of gain, offset, and linearity.
It features a very high sampling rate mode (Warp) and, for asynchronous conversion rate applications, a fast mode (Nor-mal) and, for low power applications, a reduced power mode (Impulse) where the power is scaled with the throughput. It is fabricated using Analog Devices’ high-performance, 0.6 micron CMOS process and is available in a 48-lead LQFP with operation specified from -40°C to +85°C.
PRODUCT HIGHLIGHTS
- Fast Throughput
The AD7665 is a very high speed (570 kSPS in Warp Mode and 500 kSPS in Normal Mode), charge redistribution, 16-bit SAR ADC. - Single-Supply Operation
The AD7665 operates from a single 5 V supply, dissipates only 64 mW typical, even lower when a reduced throughput is used with the reduced power mode (Impulse) and a power-down mode. - Superior INL
The AD7665 has a maximum integral nonlinearity of 2.5 LSB with no missing 16-bit code. - Serial or Parallel Interface
Versatile parallel (8 bits or 16 bits) or 2-wire serial interface arrangement compatible with both 3 V or 5 V logic.
APPLICATIONS
- Data Acquisition
- Communication
- Instrumentation
- Spectrum Analysis
- Medical Instruments
- Process Control
Documentation
Data Sheet 1
Application Note 4
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7665ACPZ | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD7665ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7665ASTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD7665ACPZ | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7665ASTZ | PRODUCTION | |
AD7665ASTZRL | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7665ASTZ | PRODUCTION | |
AD7665ASTZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7665ASTZ | PRODUCTION | |
AD7665ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Speed Op Amps (Bandwidth ≥ 50MHz) 1 | ||
ADA4857-1 | PRODUCTION | Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp |
High Voltage Op Amps ≥12V 1 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8038 | PRODUCTION | Low Power, 350 MHz Voltage Feedback Amplifiers |
Multiple Output Buck Regulators 1 | ||
ADP2114 | PRODUCTION | Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator |
Positive Linear Regulators (LDO) 2 | ||
ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
ADP160 | PRODUCTION | Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
AD8597 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (single) |
Series Voltage References 5 | ||
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |