AD7663

PRODUCTION

16-Bit Bipolar 250 kSPS PulSAR® CMOS ADC

Part Models
4
1ku List Price
Starting From $15.39

Part Details

  • Throughput: 250 kSPS
  • INL: ±3 LSB Max (±0.0046% of Full Scale)
  • 16-Bit Resolution with No Missing Codes
  • S/(N+D): 90 dB Typ @ 100 kHz
  • THD: –100 dB Typ @ 100 kHz
  • Analog Input Voltage Ranges
    Bipolar: ±10 V, ±5 V, ±2.5 V
    Unipolar: 0 V to 10 V, 0 V to 5 V, 0 V to 2.5 V
  • Both AC and DC Specifications
  • No Pipeline Delay
  • Parallel (8/16 Bits) and Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation 35 mW Typical 15 µW @ 100 SPS
  • See data sheet for additional features
AD7663
16-Bit Bipolar 250 kSPS PulSAR® CMOS ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7663

AD7663 Evaluation Board

Product Details

The EVAL-AD7663EDZ is a fully featured evaluation Kit for the AD7663. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7663
AD7663 Evaluation Board

Latest Discussions

Recently Viewed