AD7660

PRODUCTION

16-Bit 100 kSPS CMOS Successive Approximation PulSAR® ADC with No Missing Codes

Part Models
2
1ku List Price
Starting From $10.90
Viewing:

Part Details

  • Throughput: 100 kSPS
  • INL: 3 LSB max (0.0046% of full-scale)
  • 16-bit resolution with no missing codes
  • S/(N+D): 87 dB min at 10 kHz, 90 dB typ at 45 kHz
  • THD: –96 dB max at 10 kHz
  • Analog input voltage range: 0 V to 2.5 V
  • Both AC and DC specifications
  • No pipeline delay
  • Parallel and serial 5 V/3 V interface: SPI®/QSPI™/
    MICROWIRE™/ DSP compatible
  • Single 5 V supply operation
  • 21 mW typical power dissipation, 21 W at 100 SPS
  • Power-down mode: 7 µW max
  • Package: 48-lead quad flatpack (LQFP)
  • 48-Lead chip scale package (LFCSP)
  • Pin-to-pin compatible with the AD7664
AD7660
16-Bit 100 kSPS CMOS Successive Approximation PulSAR® ADC with No Missing Codes
AD7660 Functional Block Diagram AD7660 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD7988-1 PRODUCTION 16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7660

AD7660 Evaluation Kit

Product Details

The EVAL-AD7663EDZ is a fully featured evaluation kit for the AD7663. This board operates in stand alone mode or in conjunction with the converter evaluation and development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7660
AD7660 Evaluation Kit

Latest Discussions

Recently Viewed