AD7653

PRODUCTION

16-Bit 1 MSPS PulSAR® Unipolar ADC with Ref

Part Models
3
1ku List Price
Starting From $18.16
Viewing:

Part Details

  • 2.5 V Internal Reference: 
  • Typical Drift 7 ppm/ºC
  • Throughput: 
    1 MSPS (Warp Mode)
    800 kSPS (Normal Mode)
    666 kSPS (Impulse Mode)
  • 16-Bit Resolution
  • Analog Input Voltage Range: 0 V to 
    2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation 
    92 mW typ @ 666 kSPS, 
    138 µW @ 1 kSPS without REF
    128 mW typ @ 1 MSPS with REF
  • Package: 
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
  • Pin-to-Pin Compatible with PulSAR ADCs
AD7653
16-Bit 1 MSPS PulSAR® Unipolar ADC with Ref
AD7653 Functional Block Diagram AD7653 Pin Configuration AD7653 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7653

AD7653 Evaluation Kit

Product Details

The EVAL-AD7653CBZ is a fully featured evaluation kit for the AD7653. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7653
AD7653 Evaluation Kit

Latest Discussions

Recently Viewed