AD7621

PRODUCTION

16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC

Part Models
3
1ku List Price
Starting From $44.02

Part Details

  • 16 Bits Resolution with No Missing Codes
  • On-board Low Drift Reference with Buffer and Temperature Sensor
  • Differential Input Range: ±VREF (VREF up to 2.5V)
  • Throughput: 
    3 MSPS (Wideband Warp and Warp Mode)
    2 MSPS (Normal Mode)
    1.25 MSPS (Impulse Mode)
  • INL ±2 LSB Max (±30 ppm of FS)
  • SINAD: 89 dB Typ @ 100 kHz
  • THD: -103 dB Typ @ 100 kHz
  • Parallel (16 or 8 bits bus) and Serial 5 V/3.3 V/2.5 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • No Pipeline Delay ( SAR architecture )
  • Single 2.5 V Supply Operation
  • Power Dissipation: 70 mW Typ @ 3 MSPS With REF
AD7621
16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Power Op Amps (≤ 1mA/amp) 2
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7621 IBIS Models 1


Evaluation Kits

EVAL-AD7621

AD7621 Evaluation Kit

Product Details

The EVAL-AD7621CBZ is a fully featured evaluation kit for the AD7621. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7621
AD7621 Evaluation Kit

Latest Discussions

Recently Viewed