AD7610
PRODUCTION16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
- Part Models
- 4
- 1ku List Price
- Starting From $15.81
Part Details
- Multiple pins/software programmable input ranges: 5 V, 10 V, ±5 V, ±10 V
- Pins or serial SPI®-compatible input ranges/mode selection
- Throughput: 250 kSPS
- 16-bit resolution with no missing codes
- INL: ±0.75 LSB typ, ±1.5 LSB max (±23 ppm of FSR)
- SNR: 94 dB @ 2 kHz
- iCMOS® process technology
- 5 V internal reference: typical drift 3 ppm/°C
- On-chip temperature sensor
- No pipeline delay (SAR architecture)
- Parallel (16- or 8-bit bus) and serial 5 V/3.3 V interface
- SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
- Power dissipation
- 90 mW @ 250 kSPS
- 10 mW @ 1 kSPS
- 48-lead LQFP and LFCSP (7 mm × 7 mm) packages
The AD7610 is a 16-bit charge redistribution successive approximation register (SAR), architecture analog-to-digital converter (ADC) fabricated on Analog Devices, Inc.'s iCMOS high voltage process. The device is configured through hardware or via a dedicated write only serial configuration port for input range and operating mode. The AD7610 contains a high speed 16-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. A falling edge on CNVST samples the analog input on IN+ with respect to a ground sense, IN−. The AD7610 features four different analog input ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V. Power consumption is scaled linearly with throughput. The device is available in Pb-free 48-lead, low-profile quad flat package (LQFP) and a lead frame chip-scale (LFCSP_VQ) package. Operation is specified from −40°C to +85°C.
Applications
- Process control
- Medical instruments
- High speed data acquisition
- Digital signal processing
- Instrumentation
- Spectrum analysis
- ATE
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
Tutorial 2
Technical Book 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7610BCPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD7610BCPZ-RL | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD7610BSTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7610BSTZ-RL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD7610BCPZ | PRODUCTION | |
AD7610BCPZ-RL | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD7610BCPZ | PRODUCTION | |
AD7610BCPZ-RL | PRODUCTION | |
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
AD7610BCPZ | PRODUCTION | |
AD7610BSTZ | PRODUCTION | |
AD7610BSTZ-RL | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7610BSTZ | PRODUCTION | |
AD7610BSTZ-RL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7610BSTZ | PRODUCTION | |
AD7610BSTZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low Input Bias Current Op Amps (≤100 pA) 3 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 2 | ||
ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
Multiple Output Buck Regulators 1 | ||
ADP2114 | PRODUCTION | Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator |
Positive Linear Regulators (LDO) 2 | ||
ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
ADP160 | PRODUCTION | Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Series Voltage References 3 | ||
ADR444 | PRODUCTION | Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
Standard Digital Isolators 4 | ||
ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |