AD75019

PRODUCTION

16 × 16 Crosspoint Switch Array

Part Models
2
1ku List Price
Starting From $28.26

Part Details

  • 256 Switches in a 16 x 16 Array
  • Wide Signal Range: to Supply Rails of 24 V or ±12 V
  • Low On-Resistance: 200 Ω Typ
  • TTL/CMOS/Microprocessor-Compatible Control Lines
  • Serial Input Simplifies Interface
  • Serial Output Allows Cascading for More Channels
  • Low Power Consumption: 2 mW Quiescent
  • Compact 44-Lead PLCC

AD75019
16 × 16 Crosspoint Switch Array