AD744

NOT RECOMMENDED FOR NEW DESIGNS

Precision, 500 ns Settling BiFET Op Amp

Part Models
12
1ku List Price
Starting From $3.70

Part Details

AC PERFORMANCE
  • 500 ns Settling to 0.01% for 10 V Step
  • 1.5 µs Settling to 0.0025% for 10 V Step
  • 75 V/µs Slew Rate
  • 0.0003% Total Harmonic Distortion(THD)
  • 13 MHz Gain Bandwidth - Internal Compensation Compensation
  • >200 MHz Gain Bandwidth (G = 1000) External Decompensation
  • >1000 pF Capacitive Load Drive Capability with 10 V/µs Slew Rate - External Compensation
DC PERFORMANCE
  • 0.5 mV max Offset Voltage (AD744B)
  • 10 µV/°C max Drift (AD744B)
  • 250 V/mV min Open-Loop Gain (AD744B)
  • Available in Plastic Mini-DIP, Plastic SOIC, Hermetic Cerdip, Hermetic Metal Can Packages and Chip Form
  • Surface Mount (SOIC) Package Available in Tape and Reel in Accordance with EIA-481A Standard

AD744
Precision, 500 ns Settling BiFET Op Amp
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
LTspice


Models for the following parts are available in LTspice:

  • AD744

AD744 SPICE Macro Models 8

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed