AD7376

PRODUCTION

+30 V/±15 V Operation 128-Position Digital Potentiometer

Part Models
10
1ku List Price
Starting From $5.44
Viewing:

Part Details

  • 128 positions 
  • 10 kΩ, 50 kΩ, 100 kΩ 
  • 20 V to 30 V single-supply operation
  • ±10 V to ±15 V dual-supply operation
  • 3-wire SPI®-compatible serial interface 
  • THD 0.006% typical 
  • Programmable preset 
  • Power shutdown: less than 1 μA 
  • iCMOS process technology 
AD7376
+30 V/±15 V Operation 128-Position Digital Potentiometer
AD7376 Functional Block Diagram AD7376 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-AD7376

AD7376 Evaluation Board

Product Details

The Evaluation board for the AD7376 contains a parallel connection and software allowing the AD7376 to be controlled from a PC.

EVAL-AD7376
AD7376 Evaluation Board
EVAL-AD7376EBZANGLE-web EVAL-AD7376EBZBOTTOM-web EVAL-AD7376EBZTOP-web

Latest Discussions

Recently Viewed