AD7224

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS 8-Bit DAC with Output Amplifiers

Part Models
11
1ku List Price
Starting From $9.46

Part Details

  • 8-Bit CMOS DAC with Output Amplifiers
  • Operates with Single or Dual Supplies
  • Low Total Unadjusted Error:
    Less Than 1 LSB Over Temperature
  • Extended Temperature Range Operation
  • mP-Compatible with Double Buffered Inputs
  • Standard 18-Pin DIPs, and 20-Terminal Surface
    Mount Package and SOIC Package
AD7224
LC2MOS 8-Bit DAC with Output Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5300 PRODUCTION 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages
AD5601 PRODUCTION 2.7 V to 5.5 V, <100 μA, 8-Bit nanoDAC, SPI Interface in LFCSP and SC70
AD5611 PRODUCTION 2.7 V to 5.5 V, <100 μA, 10-Bit nanoDAC, SPI Interface in LFCSP and SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed