AD711

NOT RECOMMENDED FOR NEW DESIGNS

Precision, Low Cost, High Speed, BiFET Op Amp

Part Models
9
1ku List Price
Starting From $2.15
Viewing:

Part Details

  • AC PERFORMANCE
    Settles to ±0.01% in 1.0 µs
    16 V/µs min Slew Rate (AD711J)
    3 MHz min Unity Gain Bandwidth (AD711J)
  • Enhanced Replacement for LF411 and TL081
  • DC PERFORMANCE
    200 V/mV min Open-Loop Gain (AD711K)
    Available in Plastic Mini-DIP, Plastic SOIC,Hermetic Cerdip, and Hermetic Metal Can Packages
AD711
Precision, Low Cost, High Speed, BiFET Op Amp
AD711-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4000-1 PRODUCTION Single, Low Cost, Precision JFET Input Operational Amplifier
ADA4610-1 RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision, Rail-to-Rail Output, JFET Single Op Amp

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD711

AD711 SPICE Macro Models 8

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed