AD6645

PRODUCTION

14-Bit, 80 MSPS/105 MSPS A/D Converter

Part Models
2
1ku List Price
Starting From $73.99

Part Details

  • SNR = 75 dB, fIN 15 MHz, up to 105 MSPS
  • SNR = 72 dB, fIN 200 MHz, up to 105 MSPS
  • SFDR = 89 dBc, fIN 70 MHz, up to 105 MSPS
  • 100 dBFS multitone SFDR
  • IF sampling to 200 MHz
  • Sampling jitter: 0.1 ps
  • 1.5 W power dissipation
  • Differential analog inputs
  • Pin compatible to AD6644
  • Twos complement digital output format
  • 3.3 V CMOS compatible
  • Data-ready for output latching
AD6645
14-Bit, 80 MSPS/105 MSPS A/D Converter
Ask a Question

Documentation

Data Sheet 1

Application Note 15

Technical Articles 7

Cross Reference Guide 3

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD6645 IBIS Models 1

AD6645 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

EVAL-AD6645

AD6645 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD6645.

EVAL-AD6645
AD6645 Evaluation Board

Latest Discussions

Recently Viewed