AD636
PRODUCTIONLow Level, True RMS-to-DC Converter
- Part Models
- 4
- 1ku List Price
- Starting From $20.55
Part Details
- Wide response capability
Computes rms of ac and dc signals
1 MHz, −3 dB bandwidth: V rms > 100 mV
Signal crest factor of 6 for 0.5% error - See datasheet for additional features
The AD636 is a low power monolithic IC that performs true rms-to-dc conversion on low level signals. It offers performance that is comparable or superior to that of hybrid and modular converters costing much more. The AD636 is specified for a signal range of 0 mV to 200 mV rms. Crest factors up to 6 can be accommodated with less than 0.5% additional error, allowing accurate measurement of complex input waveforms.
The low power supply current requirement of the AD636, typically 800 μA, is ideal for battery-powered portable instruments. It operates from a wide range of dual and single power supplies, from ±2.5 V to ±16.5 V or from +5 V to +24 V. The input and output terminals are fully protected; the input signal can exceed the power supply with no damage to the device (allowing the presence of input signals in the absence of supply voltage), and the output buffer amplifier is short-circuit protected.
The AD636 includes an auxiliary dB output derived from an internal circuit point that represents the logarithm of the rms output. The 0 dB reference level is set by an externally supplied current and can be selected to correspond to any input level from 0 dBm (774.6 mV) to −20 dBm (77.46 mV). Frequency response ranges from 1.2 MHz at 0 dBm to greater than 10 kHz at −50 dBm.
The AD636 is easy to use. The device is factory-trimmed at the wafer level for input and output offset, positive and negative waveform symmetry (dc reversal error), and full-scale accuracy at 200 mV rms. Therefore, no external trims are required to achieve full-rated accuracy.
The AD636 is available in two accuracy grades. The total error of the J-version is typically less than ±0.5 mV ± 1.0% of reading, while the total error of the AD636K is less than ±0.2 mV to ±0.5% of reading. Both versions are temperature rated for operation between 0°C and 70°C and available in 14-lead SBDIP and 10-lead TO-100 metal can.
The AD636 computes the true root-mean-square of a complex ac (or ac plus dc) input signal and gives an equivalent dc output level. The true rms value of a waveform is a more useful quantity than the average rectified value because it is a measure of the power in the signal. The rms value of an ac-coupled signal is also its standard deviation.
The 200 mV full-scale range of the AD636 is compatible with many popular display-oriented ADCs. The low power supply current requirement permits use in battery-powered hand-held instruments. An averaging capacitor is the only external component required to perform measurements to the fully specified accuracy is. Its value optimizes the trade-off between low frequency accuracy, ripple, and settling time.
An optional on-chip amplifier acts as a buffer for the input or the output signals. Used in the input, it provides accurate performance from standard 10 MΩ input attenuators. As an output buffer, it sources up to 5 mA.
Documentation
Data Sheet 1
Application Note 1
Technical Book 2
Rarely Asked Question Page 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD636JDZ | 14-Lead Side Brazed CerDIP | ||
AD636JHZ | 10-Lead TO-100 | ||
AD636KDZ | 14-Lead Side Brazed CerDIP | ||
AD636KHZ | 10-Lead TO-100 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD636JDZ | ||
AD636JHZ | ||
AD636KDZ | ||
AD636KHZ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD636JDZ | ||
AD636JHZ | ||
AD636KDZ | ||
AD636KHZ | ||
Mar 13, 2008 - 07_0092 Wilmington Bipolar Process Change From 100mm to 150mm Wafer Diameter |
||
AD636JDZ | ||
AD636JHZ | ||
AD636KDZ | ||
AD636KHZ |
This is the most up-to-date revision of the Data Sheet.