AD587

PRODUCTION

High Precision 10 V Reference

Part Models
12
1ku List Price
Starting From $4.43

Part Details

  • Laser trimmed to high accuracy
    10.000 V ± 5 mV (U grade)
  • Trimmed temperature coefficient
    5 ppm/°C maximum (U grade)
  • Noise-reduction capability
  • Low quiescent current: 4 mA maximum
  • Output trim capability
  • MIL-STD-883-compliant versions available
AD587
High Precision 10 V Reference
Ask a Question

Documentation

Data Sheet 2

Frequently Asked Question 1

Learn More

Tools & Simulations

Latest Discussions