AD5373

PRODUCTION

32-Channel, 14-Bit, Serial Input, Voltage-Output DAC

Part Models
3
1ku List Price
Starting From $57.59

Part Details

  • 32-channel DAC in a 64-lead LQFP
  • AD5372 / AD5373 guaranteed monotonic to 16/14 bits
  • Maximum output voltage span of 4 × VREF (20 V)
  • Multiple, independent output voltage spans available
  • System calibration function allowing user-programmable offset and gain
  • Clear function to user-defined SIGGNDx
  • Simultaneous update of DAC outputs
  • See Data Sheet for Additional Information
AD5373
32-Channel, 14-Bit, Serial Input, Voltage-Output DAC
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5373

AD5373 Evaluation Board

Features and Benefits

  • Full Featured Evaluation Board
  • On Board Reference and Buffers
  • USB operation of IC
  • PC Software for control of DACs
  • Stand-alone operation

Product Details

The AD5373 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.

EVAL-AD5373
AD5373 Evaluation Board

Latest Discussions

Recently Viewed