AD5360

PRODUCTION

16-Channel, 16-Bit, Serial Input, Voltage-Output DAC

Part Models
4
1ku List Price
Starting From $36.69

Part Details

  • 16-channel DAC in 52-lead LQFP package
  • Guaranteed monotonic to 16/14 bits
  • Nominal output voltage range of −10 V to +10 V
  • Multiple output spans available
  • Temperature monitoring function
  • Channel monitoring multiplexer
  • Digital reset (RESET)
  • See Data Sheet for Additional Information
AD5360
16-Channel, 16-Bit, Serial Input, Voltage-Output DAC
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5360

AD5360 Evaluation Board

Product Details

The AD5360 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.

EVAL-AD5360
AD5360 Evaluation Board

Latest Discussions

Recently Viewed