AD5263

PRODUCTION

Quad, 15 V, 256-Position Digital Potentiometer with Pin-Selectable SPI/I2C

Part Models
6
1ku List Price
Starting From $4.04

Part Details

  • 256-position, 4-channel
  • End-to-end resistance 20 kΩ, 50 kΩ, 200 kΩ
  • Pin-selectable SPI®- or I2C®-compatible interface
  • Power-on preset to midscale
  • Two package address decode pins AD0 and AD1
  • Rheostat mode temperature coefficient 30 ppm/°C
  • Voltage divider temperature coefficient 5 ppm/°C
  • Wide operating temperature range –40°C to +125°C
  • 10 V to 15 V single supply; ±5 V dual supply

AD5263
Quad, 15 V, 256-Position Digital Potentiometer with Pin-Selectable SPI/I2C
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD5263

AD5263 Evaluation Board

Product Details

The EVAL-AD5263 is no longer available to order. This page is for legacy support only.

The Evaluation board for the AD5263 contains a parallel connection and software allowing the AD5263 to be controlled from a PC.

EVAL-AD5263
AD5263 Evaluation Board

Latest Discussions

Recently Viewed