AD1992

Obsolete

Class-D Audio Power Amplifier – 2 × 10W

Part Details

  • Integrated Stereo ∑∆ Modulator and Power Stage
  • 0.005% THD+N
  • 101.5 dB Dynamic Range
  • PSRR>65dB
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency >80% @ 5 W/6 Ω
  • EMI Optimized Modulator
  • On-Off-Mute Pop Noise Suppression
  • Short Circuit Protection
  • Over-Temperature Protection
  • Low Cost DMOS Process
  • 64-LFCSP Package
AD1992
Class-D Audio Power Amplifier – 2 × 10W
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on AD1992 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed