ADSP-21477
PRODUCTIONHigh Performance Fourth Generation DSP
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- 200 MHz core clock speed
- 2 Mbits of on-chip RAM
- FIR, IIR, and FFT accelerators
- Digital Applications Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
- Fully enhanced DMA engine including scatter/gather DMA, delay line DMA
- 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- Watch Dog Timer
- Shift Registers
- 2 SPI-compatible ports supporting master and slave modes
- UART and Two-Wire Interface
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- Small footprint, 88-lead LFCSP and 100-Ld LQFP package options
- Commercial, Industrial, and automotive temperature ranges available
The fourth generation of SHARC® Processors, the ADSP-21477, includes low power floating point DSP products, which provide increased performance, hardware-based filter accelerators, audio and application-focused peripherals, and 2M Bit on Chip SRAM, capable of supporting a single chip solution. All devices are code-compatible with all prior SHARC Processors. These newest members of the fourth generation SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats and their low power make them particularly suitable for battery powered applications or where a higher ambient operating temperature is required.
The ADSP-21477 offers a very low power and high performance Processor – 200 MHz/1200 MFLOPs – in an 88-Ld LFCSP package. The low power architecture of the ADSP-21477 makes these products particularly well suited to address the automotive audio and industrial control market segments where low power is a requirement. In addition to its high core performance, the ADSP-21477 includes additional processing blocks such as FIR, IIR, and FFT accelerators to increase the total performance of the system. There is a new feature called Variable Instruction Set Architecture (VISA) that allows the code size to be decreased by 20% to 30% and increase the memory size availability. The fourth generation DSP allows the ability to connect to external memory by providing a glueless interface to 16-bit wide SDR SDRAMs.
Fourth-generation, ADSP-21477 SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block. The fourth generation SHARC allows data from the serial ports to be directly transferred to external memory by the DMA controller. Other peripherals such as UART and Two-Wire Interface are routed through a Digital Peripheral Interface (DPI).
Contact your ADI sales representative for more information. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.
Documentation
Data Sheet 1
User Guide 4
Application Note 26
Processor Manual 2
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21477BCPZ-1A | 88-Lead LFCSP (12mm x 12mm w/ EP) | ||
ADSP-21477KCPZ-1A | 88-Lead LFCSP (12mm x 12mm w/ EP) | ||
ADSP-21477KSWZ-1A | 100-Lead LQFP (14mm x 14mm w/ heatsink) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 20, 2023 - 23_0018 Conversion of 12x12 LFCSP Package Outline from Punch to Sawn and Transfer of Assembly Site to UTAC Thailand |
||
ADSP-21477BCPZ-1A | ||
ADSP-21477KCPZ-1A | ||
Sep 14, 2021 - 20_0257 CANCELLED: Assembly Site Transfer of Select LFCSP Products to UTAC Thailand |
||
ADSP-21477BCPZ-1A | ||
ADSP-21477KCPZ-1A | ||
Jun 21, 2013 - 13_0127 Updated Package Outline Drawings for ADSP-21477/21478/21479 Products |
||
ADSP-21477BCPZ-1A | ||
ADSP-21477KCPZ-1A | ||
ADSP-21477KSWZ-1A | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-21477KSWZ-1A | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-21477 yet. Have something to say?
Start a Discussion on EngineerZone®