ADSP-CM403F
PRODUCTION240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP120
- Part Models
- 1
- 1ku List Price
- Starting From $17.53
Part Details
- ARM Cortex M4 Core with Floating Point Unit to support advanced programming models and complex algorithms with speed grades of 100 to 240 MHz.
- Dual 16 bit SAR ADCs with no missing codes, 13+ ENOB, 380ns conversion speed for high precision closed loop control.
- 128 to 384KB SRAM and 256KB to 2MB flash memory options for a wide range of program and data memory requirements.
- Advanced PWM and timer functions for improved PV inverter and motor drive performance.
- Two CAN interfaces, three UARTS, two SPIs, two SPORTs, eight 32-bit timers, two two-wire interfaces and four quadrature encoder interfaces.
- SINC filters for glueless connection to AD74xx isolated converters.
- Harmonic Analysis Engine for compliant grid connection.
- 14x14 120 lead LQFP package with 40 GPIO pins, 24 ADC input pins and 2 DAC output pins optimized for PV inverter applications.
- Up to 105C ambient operating temperature for support of industrial applications.
The ADSP-CM403F Mixed-Signal Control Processor integrates dual high precision 16 bit ADCs and an ARM® Cortex-M4™ processor core with floating-point unit operating at frequencies up to 240 MHz and integrating up to 384KB of SRAM memory, up to 2M byte of flash memory, accelerators and peripherals optimized for photo-voltaic (PV) inverter control, motor control and other embedded control applications.
Documentation
Data Sheet 1
User Guide 1
Application Note 8
Technical Articles 7
Processor Manual 1
Integrated Circuit Anomaly 1
Informational 1
Video 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-CM403CSWZ-CF | 120-Lead LQFP (14mm x 14mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-CM403CSWZ-CF | PRODUCTION | |
Jul 22, 2020 - 20_0025 Obsolescence and Direct Replacement Options for ADSP-CM40xF Products with Internal Flash Memory |
||
ADSP-CM403CSWZ-CF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Product Downloads 5
CrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsEvaluation Software 0
Can't find the software or driver you need?