ADSP-BF592

PRODUCTION

Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications

Part Models
4
1ku List Price
Starting From $2.56

Part Details

  • Up to 400MHz high performance Blackfin processor
    • Two 16-bit MACs, two 40-bit ALUs, four 8-bit video ALUs, 40-bit shifter
    • RISC-like register and instruction model for ease of programming and compiler-friendly support
    • Advanced debug, trace, and performance monitoring
  • Accepts a wide range of supply voltages for internal and I/O operations, see Operating Conditions
  • Off-chip voltage regulator interface
  • 64-lead (9 mm × 9 mm) LFCSP package

MEMORY

  • 68K bytes of core-accessible memory (See Table 1 in the data sheet for L1 and L3 memory size details)
  • 64K byte L1 instruction ROM
  • Flexible booting options from internal L1 ROM and SPI memory or from host devices including SPI, PPI, and UART
  • Memory management unit providing memory protection

    PERIPHERALS

    • Four 32-bit timers/counters, three with PWM support
    • 2 dual-channel, full-duplex synchronous serial ports (SPORT), supporting eight stereo I2S channels
    • 2 serial peripheral interface (SPI) compatible ports
    • 1 UART with IrDA support
    • Parallel peripheral interface (PPI), supporting ITU-R 656 video data formats
    • 2-wire interface (TWI) controller
    • 9 peripheral DMAs
    • 2 memory-to-memory DMA channels
    • Event handler with 28 interrupt inputs
    • 32 general-purpose I/Os (GPIOs), with programmable hysteresis
    • Debug/JTAG interface
    • On-chip PLL capable of frequency multiplication
ADSP-BF592
Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Application Note 42

Processor Manual 3

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-BF592-EZLITE

The ADSP-BF592 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF59x Blackfin processor family.

Features and Benefits

  • Analog Devices ADSP-BF592 Blackfin processor
  • Programmable VDDINT core power: AD5258 TWI digital potentiometer and ADP1715 low dropout linear regulator
  • SPI flash memory: Numonyx M25P16 – 16 Mb
  • Audio codec: Analog Devices SSM2603 stereo, 24-bit analog-to-digital and digital-to-analog converters, Highly efficient headphone amplifier, Stereo line input and monaural microphone input
  • Universal asynchronous receiver/transmitter (UART): ADM3202 RS-232 line driver/receiver, DB9 female connector
  • LEDs: Eight LEDs: one board reset (red), three general-purpose (amber), one power (green), one battery good indicator (green), one battery low indicator (amber) and one battery charging indicator (amber)
  • Push buttons: Four push buttons: one reset, two programmable flags, and one wake-up with debounce logic
  • Expansion interface II: Next generation of the expansion interface design, provides access to most of the processor signals
  • JTAG ICE 14-pin header

Product Details

The ADSP-BF592 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF592 processor via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF592 hardware and software development, and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-BF592 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.


Ordering Information:
Part number: ADZS-BF592-EZLITE


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
EVAL-BF592-EZLITE
The ADSP-BF592 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF59x Blackfin processor family.

Latest Discussions

No discussions on ADSP-BF592 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed