ADSP-BF518F16

Obsolete

Blackfin Embedded Processor w/ 16 Mbit Flash memory and IEEE-1588 support

Part Details

  • Up to 400MHz high performance Blackfin processor
    Two 16-bit MACs, two 40-bit ALUs, four 8-bit video ALUs, 40-bit shifter
    RISC-like register and instruction model for ease of programming and compiler-friendly support
  • Wide range of operating voltages
  • Qualified for Automotive Applications
  • 168-ball CSP_BGA or 176-lead LQFP_EP (with exposed pad)
  • MEMORY
    116K bytes of on-chip memory
    External memory controller with glueless support for SDRAM and asynchronous 8-bit and 16-bit memories
    Optional 16M bit SPI flash with boot option
  • PERIPHERALS
    IEEE 802.3-compliant 10/100 Ethernet MAC with IEEE 1588 support (ADSP-BF518/ADSP-BF518F16 only)
    Parallel peripheral interface (PPI), supporting ITU-R 656 video data formats
  • See datasheet for additional features

ADSP-BF518F16
Blackfin Embedded Processor w/ 16 Mbit Flash memory and IEEE-1588 support
Ask a Question

Documentation

User Guide 1

Application Note 44

Processor Manual 3

Software Manual 11

Emulator Manual 3
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
eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Latest Discussions

Recently Viewed